Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
With switch JSG-V
Bill of material
JSG-V-00-50B-25-1-T0H-R
TYPE
Type
JSG-V
BORE
Bore size
mm
MS
Mounting style
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
PTT
Port thread type
CUS
Cushion type
SVV
Solenoid valve voltage
SWM
Switch model number
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch position
OPTBLWS
Option bellows
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
BA
mm
BB
mm
BC
mm
BD
mm
BE
mm
BF
mm
BG
mm
BJ
mm
BK
4.6 mm
C
mm
DA
Thread
DB
16 mm
DC
5 mm
EE
Port thread
EF
Brake release port
EG
Manual release port
mm
F
mm
G
mm
J
mm
JA
mm
K
mm
KB
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
4 mm
Q
mm
R
SD
mm
T
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
O
mm
P
mm
RD
mm
HD
mm
WBB
- mm
WBD
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQPLUS
- mm
AQ
- mm
TC
- mm
TD
- mm
TE
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TK
- mm
TM
- mm
TN
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm
EH
Air supplying port
EI
Exhaust port
VA
mm
VB
mm
VC
mm
VD
mm
VE
mm
VF
mm
VG
mm
VH
mm
VI
mm
VJ
mm
VK
mm
VM
mm
VN
mm
RDBXX
mm
RDDXX
mm
HDBXX
mm
HDDXX
mm
RDBX
mm
RDDX
mm
HDBX
mm
HDDX
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models