Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
CMK2-B with switch
Bill of material
CMK2-B-00-25-25-T0H-R-25-T0H-R
TYPE
Model No.
CMK2-B
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
STROKE1
Stroke, cylinder 1
mm
Enter value for STROKE1
Stroke, cylinder 1
mm
cm
inch
ft
SWM1
Cylinder 1 switch model No.
LWD1
Cylinder 1 lead wire direction
LWT1
Lead wire type
LWL1
Cylinder 1 lead wire length
SWO1
Switch option
SWP1
Cylinder 1 switch quantity
STROKE2
Stroke, cylinder 2
mm
Enter value for STROKE2
Stroke, cylinder 2
mm
cm
inch
ft
SWM2
Cylinder 2 switch model No.
LWD2
Cylinder 2 lead wire direction
LWT2
Lead wire type
LWL2
Cylinder 2 lead wire length
SWO2
Switch option
SWP2
Cylinder 2 switch quantity
OPTBLWS
Option bellows
OPTPJOINT
Option: push-in fitting
OPTPRM
Option: piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC
Accessory
POS1
Piston rod position cylinder 1
mm
Enter value for POS1
Piston rod position cylinder 1
mm
cm
inch
ft
POS2
Piston rod position cylinder 2
mm
Enter value for POS2
Piston rod position cylinder 2
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread size
LLPLUS1
LL+STROKE1
mm
LLPLUS2
LL+STROKE2
mm
LL
mm
M
mm
Enter value for M
mm
cm
inch
ft
MB
Thread size
MM
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE1+STROKE2
mm
X
mm
GC
mm
GD
mm
RD
mm
HD
mm
P
mm
P1
mm
PY
mm
BB
- mm
BD
- mm
L1
- mm
L1PLUS
- mm
L2PLUS
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models