Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
No switch SCM-B
Bill of material
SCM-B-00-32-D25-D25
TYPE
Model No.
SCM-B
MS
Mounting
BORE
Bore size
mm
PTT1
Port thread cylinder 1
CUS1
Cushion cylinder 1
D: With two-sided rubber cushion
STROKE1
Stroke, cylinder 1
mm
Enter value for STROKE1
Stroke, cylinder 1
mm
cm
inch
ft
PTT2
Port thread cylinder 2
CUS2
Cushion cylinder 2
D: With two-sided rubber cushion
STROKE2
Stroke, cylinder 2
mm
Enter value for STROKE2
Stroke, cylinder 2
mm
cm
inch
ft
OPTBLWS
Option bellows
OPTPRM
Optional piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS1
Piston rod position 1
mm
Enter value for POS1
Piston rod position 1
mm
cm
inch
ft
POS2
Piston rod position 2
mm
Enter value for POS2
Piston rod position 2
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
DA
EE
GR
mm
J
mm
KK
LLPLUS
LL+STROKE
mm
LL
mm
MA
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
QA
mm
QC
mm
QD
mm
QEPLUS
QE+STROKE
mm
QE
mm
SD
mm
T
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XF
mm
BB
b
- mm
BD
d
- mm
S
- mm
L
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models