Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SCPG2-XM no switch
Bill of material
SCPG2-XM-00-10-15
TYPE
Model No.
SCPG2-XM
BORE
Bore size
mm
MA
Mounting
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
HEPD
Head side port direction
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LLPLUS
LL+STROKE
62 mm
LL
47 mm
MB
mm
MD
mm
MM
mm
MT
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
90 mm
X
75 mm
CAPLUS
CA+STROKE
-
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
- mm
LG
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models