Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SSD-BL1 with switch
Bill of material
SSD-BL1-12-10-10
MODEL
Model No.
SSD-BL1
BORE
Bore size
mm
PT
Port thread
STROKE1
Stroke - cylinder 1
POS1
Rod 1-position
SWM1
Switch model No. - Cylinder 1
LWL1
Lead wire length - cylinder 1
SLD1
Lead wire direction - cylinder 1
SWQ1
Switch quantity - cylinder 1
OPT1
Option - Rod screw 1
STROKE2
Stroke - Cylinder 2
POS2
Rod 1-position
SWM2
Switch model No. - Cylinder 2
SLD2
Lead wire direction - cylinder 2
LWL2
Lead wire length - cylinder 2
SWQ2
Switch quantity - cylinder 2
OPT2
Option - Rod material
OPT3
Option - Rod thread 2
ACC1
Accessory 1
ACC2
Accessory 2
INFOTEXT
Product information
Product information
A
51.0 mm
B
22.0 mm
C
5.5 mm
D
5.5 mm
EE
M5 mm
F
mm
FA
mm
FB
4.5 mm
G
- mm
H
- mm
J
6.5 spot face depth 3.5 mm
K
mm
KA
M4 depth 7 mm
KK
mm
L
- mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
HD
0.0 mm
RD
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models