Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
With switch SCM-B-FP1 - Double acting back to back type with switch
Bill of material
SCM-B-00-32-D25-T0H-R-D25-T0H-R-FP1
TYPE
Type
SCM-B
MS
Mounting style
BORE
Bore size
mm
PTT1
Port thread type of cylinder 1
CUS1
Cushion of cylinder 1
D: Both sides rubber cushioned
STROKE1
Stroke length of cylinder 1
mm
Enter value for STROKE1
Stroke length of cylinder 1
mm
cm
inch
ft
SWM1
Switch model number of cylinder 1
LWD1
Lead wire direction of cylinder 1
LWL1
Lead wire length of cylinder 1
SWP1
Switch position of cylinder 1
PTT2
Port thread type of cylinder 2
CUS2
Cushion of cylinder 2
D: Both sides rubber cushioned
STROKE2
Stroke length of cylinder 2
mm
Enter value for STROKE2
Stroke length of cylinder 2
mm
cm
inch
ft
SWM2
Switch model number of cylinder 2
LWD2
Lead wire direction of cylinder 2
LWL2
Lead wire length of cylinder 2
SWP2
Switch position of cylinder 2
SIM
Switch installation method
OPTBLWS
Option bellows
OPTRAIL
Option switch rail
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS1
Position of stroke1
mm
Enter value for POS1
Position of stroke1
mm
cm
inch
ft
POS2
Position of stroke 2
mm
Enter value for POS2
Position of stroke 2
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models