Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
CSB/CSB-R
Bill of material
CSB-10-H
MODEL
Model
CSB : Standard bore
ACT
Actuator
PS
Port size
BM
Body/seat material
A
50 mm
B
24 mm
C
91 mm
D
106 mm
E
Rc3/8 mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models