Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
Without switch CMK2-HP1 - Double acting single rod type
Bill of material
CMK2-00-25-25-HP1
MODEL
Model no.
CMK2
MA
Mounting style
BORE
Bore size
mm
PTT
Port thread type
STROKE
Stroke length
mm
输入参数值: STROKE
Stroke length
mm
cm
inch
ft
OPTPRM
Option piston rod material
ACC1
Accessory
ACC2
Accessory
POS
Position of stroke
mm
输入参数值: POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
Cover
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread
MM
mm
MN
Model No.
mm
MO
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XEPLUS
XE+STROKE
- mm
XE
- mm
XF
mm
BB
- mm
BD
- mm
L1
- mm
L1PLUS
L1 value
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CH
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CL
- mm
CM
- mm
CO
- mm
CP
- mm
CQ
- mm
CV
- mm
CW
- mm
CR
- mm
CS
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型