Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
With switch MDC2 - L-HP1
Bill of material
MDC2-L-6-4-F0H-R-HP1
TYPE
Type
MDC2-L
BORE
Bore Size
mm
STROKE
Stroke
mm
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
E
F
G
3.2 mm
H
mm
J
mm
K
mm
L
2.5 mm
M
12.5 mm
O
3 mm
N
mm
P
3 mm
Q
mm
R
mm
S
mm
T
mm
U
3.2 mm
XX
2.5 mm
Y
mm
HD
mm
RD
mm
X
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models