Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB31-ZP40
Bill of material
AB31-01-1-M3AZP40-DC12V
MODEL
Model no.
AB31
PS
Port size
OS
Orifice size
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTMOD
Option : Manual operating device (locking)
OPTMP
Option : Mounting plate
OPTCGC
Option : Cable gland (marine cable gland) / Conduit (conduit pipe)
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Infotext
Dimensions
A
20 mm
B
27 mm
C
- mm
D
63 mm
F
34 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models