您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
P5142-M6E-AC100V
CKD
Directional control valves
Pilot operated 3, 4, 5-port solenoid valves
Miniature pneumatic valve P・M・B
Powered by
CAD模型選擇
{ckd_cn/pneumatic_valve/3_4_5_port_valve_pilot_operated/miniature_pneumatic_valve_p_m_b/p514.prj},{NB=P5142-M6E-AC100V},{IDNR=},{MODEL=P514},{O=2 : ø1.2},{OPTM=M6},{EC=E},{PC=Blank : Standard type},{CD=Blank : None},{PS=Blank : No piping},{OPTS=},{VOLT=AC100V},{INFOTEXT=Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CKD
Description
P514 - Pilot 5 port valve
Bill of material
P5142-M6E-AC100V
MODEL
Model no.
P514
O
Orifice
2 : ø1.2
OPTM
Manual override
M6 : Upward non-locking (standard)
N : No manual override (option)
M6 : Upward non-locking (standard)
N : No manual override (option)
EC
Electric connection
E : Grommet lead wire (300 mm) (Standard)
B : Compact terminal box (Standard)
C : C-connector, Lead wire length (300 mm) (Standard)
C00 : C-connector, Lead wire length (500 mm)
C01 : C-connector, Lead wire length (1000 mm)
C02 : C-connector, Lead wire length (2000 mm)
C03 : C-connector, Lead wire length (3000 mm)
C1 : C-connector, Without lead wire
C2 : C-connector, Lead wire length (300 mm), surge suppressor / indicator lamp
C20 : C-connector, Lead wire length (500 mm), surge suppressor / indicator lamp
C21 : C-connector, Lead wire length (1000 mm), surge suppressor / indicator lamp
C22 : C-connector, Lead wire length (2000 mm), surge suppressor / indicator lamp
C23 : C-connector, Lead wire length (3000 mm), surge suppressor / indicator lamp
C3 : C-connector, No lead wire, with surge suppressor / indicator lamp
D : D-connector, Lead wire length (300 mm)
D00 : D-connector, Lead wire length (500 mm)
D01 : D-connector, Lead wire length (1000 mm)
D02 : D-connector, Lead wire length (2000 mm)
D03 : D-connector, Lead wire length (3000 mm)
D1 : D-connector, Without lead wire
D2 : D-connector, Lead wire length (300 mm), surge suppressor / indicator lamp
D20 : D-connector, Lead wire length (500 mm), surge suppressor / indicator lamp
D21 : D-connector, Lead wire length (1000 mm), surge suppressor / indicator lamp
D22 : D-connector, Lead wire length (2000 mm), surge suppressor / indicator lamp
D23 : D-connector, Lead wire length (3000 mm), surge suppressor / indicator lamp
D3 : D-connector, No lead wire, with surge suppressor / indicator lamp
L : Compact terminal box, Without lead wire With indicator lamp
LS : Compact terminal box, Without lead wire With surge suppressor and indicator lamp
E : Grommet lead wire (300 mm) (Standard)
B : Compact terminal box (Standard)
C : C-connector, Lead wire length (300 mm) (Standard)
C00 : C-connector, Lead wire length (500 mm)
C01 : C-connector, Lead wire length (1000 mm)
C02 : C-connector, Lead wire length (2000 mm)
C03 : C-connector, Lead wire length (3000 mm)
C1 : C-connector, Without lead wire
C2 : C-connector, Lead wire length (300 mm), surge suppressor / indicator lamp
C20 : C-connector, Lead wire length (500 mm), surge suppressor / indicator lamp
C21 : C-connector, Lead wire length (1000 mm), surge suppressor / indicator lamp
C22 : C-connector, Lead wire length (2000 mm), surge suppressor / indicator lamp
C23 : C-connector, Lead wire length (3000 mm), surge suppressor / indicator lamp
C3 : C-connector, No lead wire, with surge suppressor / indicator lamp
D : D-connector, Lead wire length (300 mm)
D00 : D-connector, Lead wire length (500 mm)
D01 : D-connector, Lead wire length (1000 mm)
D02 : D-connector, Lead wire length (2000 mm)
D03 : D-connector, Lead wire length (3000 mm)
D1 : D-connector, Without lead wire
D2 : D-connector, Lead wire length (300 mm), surge suppressor / indicator lamp
D20 : D-connector, Lead wire length (500 mm), surge suppressor / indicator lamp
D21 : D-connector, Lead wire length (1000 mm), surge suppressor / indicator lamp
D22 : D-connector, Lead wire length (2000 mm), surge suppressor / indicator lamp
D23 : D-connector, Lead wire length (3000 mm), surge suppressor / indicator lamp
D3 : D-connector, No lead wire, with surge suppressor / indicator lamp
L : Compact terminal box, Without lead wire With indicator lamp
LS : Compact terminal box, Without lead wire With surge suppressor and indicator lamp
PC
Pressure class
Blank : Standard type
CD
Coil direction
Blank : None
PS
Port size
Blank : No piping
OPTS
Other options
Blank : None
S : Surge suppressor attached
X : Continuous energization (custom order)
Blank : None
S : Surge suppressor attached
X : Continuous energization (custom order)
VOLT
Voltage
AC100V : 100 VAC 50/60Hz (Standard)
AC200V : 200 VAC 50/60Hz (Standard)
DC24V : 24 VDC (Standard)
DC12V : 12 VDC (Standard)
AC110V : 110 VAC 50/60Hz (Option)
AC220V : 220 VAC 50/60Hz (Option)
AC24V : 24 VAC (custom order products)
AC48V : 48 VAC (custom order products)
DC6V : 6 VDC (custom order products)
DC48V : 48 VDC (custom order products)
AC100V : 100 VAC 50/60Hz (Standard)
AC200V : 200 VAC 50/60Hz (Standard)
DC24V : 24 VDC (Standard)
DC12V : 12 VDC (Standard)
AC110V : 110 VAC 50/60Hz (Option)
AC220V : 220 VAC 50/60Hz (Option)
AC24V : 24 VAC (custom order products)
AC48V : 48 VAC (custom order products)
DC6V : 6 VDC (custom order products)
DC48V : 48 VDC (custom order products)
INFOTEXT
Product Info
Product Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求