Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Model 860-F Flanged Sheathed Tubular - T400.39
Bill of material
TGC-08-C-11111
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
Model 860-F Flanged Sheathed Tubular
MOD
Model
SIZE
Size
Inch
WM
Wetted Material
H
Head Machining
WIN
Window
GAS
Gasket
NW
Non-Wetted (Fasteners)
FP
Nameplate/Rating Tag
PN
Part Number
TGC-08-C-11111
DP
Design Pressure
150 psig / 10.3 bar
DT
Design Temperature
250°F / 121°C
W
Weight
5.0 lbs / 2.3 kgs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models