Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU26-24 - Plug with hose protection spring
Bill of material
7261430
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
DN
7.4 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    GE-UNF/UN EO - Male Stud connector
    C Matic
    GU26-15 - Coupling with Nut Fitting
    C Matic
    GU26-22 - Plug with hose connection
    AIRWORK
    E534 - Male Connector Swivel, With Spring, Taper
    Sopra-Pneumatic
    Série GU
    Molex
    19419
    Flexa
    KSK-P - Cable gland with PG outer thread acc. to DIN 40430
    Misumi
    MCPCN - Couplings for Air - Sockets - Plugs - NutTightening
    MÄDLER
    MAE-SI-KPL-ZYL-AG - Safety Quick-Release Couplings with Parallel External thread (with PTFE Coating)
    C Matic
    GU20-11 - Male Coupling
    Metalwork
    Quick- fit coupling female
    AIRWORK
    E535 - Rotary Male Connector Swivel, With Spring, Parallel
    Festo
    PX - Metal braided shielded hose
    C Matic
    GU26-13 - Coupling with hose connection
Previews
3D
Dimension
2D
Download CAD models