Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MV54 - Ball Valve, male
Bill of material
4440002
CODE
Code
TYPE
Type
MAT
Material
Brass Chemical Nickel Plated
D1
D2
mm
D2IN
in
D3
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
L5
mm
L5IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models