Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
RT22 - Male-Female, Elbow
Bill of material
T512QSQS
CODE
Code
TIPO
Type
MAT
Material
Brass
D1
D2
D3
mm
L1
mm
L2
mm
L3
mm
CH1
mm
CH2
mm
G
g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
AF
Application fields
Vehicles applications
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models