Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 12 - Double rod extended on both ends tie rods
Bill of material
A3063MM0001S12/P11
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
12
SIZE
Bore Ø
mm
MM
Front rod Ø
mm
MM2
Rear rod Ø
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
TDS
Cushioning
TDT
Special machining
TDT2
Rear rod end type
SA
Air bleeds
GUA
Seals
DIS
Spacers
DISINF
Spacers info
-
PC1
Position of front connection
PC2
Position of rear connection
RF1
Position of front cushioning
RF2
Position of rear cushioning
PSA1
Position of front air bleed
PSA2
Position of rear air bleed
IND1
Front inductive sensor
IND2
Rear inductive sensor
CON1
Front connector type
CON2
Rear connector type
ASX
Front rod accessory
ADX
Rear rod accessory
A
mm
A1
- mm
A2
mm
A12
- mm
B
f8 Ø
mm
B2
f8 Ø
mm
CH
mm
CH2
mm
XX
mm
EE
(BSP)
Inch
KK
(Metric)
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
KK2
(Metric)
KK12
(Metric)
-
KF2
(Metric)
-
KF12
(Metric)
-
BB
mm
DD
(Metric)
E
mm
F
mm
G
mm
WH
mm
KC
mm
TG
mm
VD
mm
Y
mm
ZB3
mm
ZJ3
mm
PESO
Cylinder weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models