Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
SMC0191, SMC0291 - Hose Barb
Bill of material
SMC0191
PN
Part No. (Straight Thru)
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
SMC Polycarbonate
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade
SCOLUMN
CPC Seal Options ID
BUNA-N, USP Class V, ADCF
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Purple tint polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
Purple tint polycarbonate sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models