Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Empire 170 Series - Economical Kingpinless Heavy Duty Caster
Bill of material
170AX06228S
PN
Part Number
170AX06228S
SER
Series
170 Series
MO
Fastening Type
SIZE
Fastening Size
4 1/2" x 4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Radius Tread
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
1250 lbs
RIGOPT
Rig Options
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
1 9/16 Inch
R
Swivel Radius
4 9/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models