Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
CONTRINEX
Description
DGI-XXA - Photoelectric sensor
Bill of material
DGI-04A-0075-NMS-107
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Light grids
OPR
Operating principle
Detection grid
RM
Range max.
mm
LS
Light source
Led, infrared
H
Housing size
40 x 20.5 (Light Grid) mm
HM
Housing material
Aluminium
ER
Enclosure rating
IP 65
P
Polarity
Push-pull
O
Output
Light-on + Dark-on
I
Interface
Standard output
C
Connection
M12 4-pin
SV
Supply voltage
24 VDC ± 20 % V
PO
Polarity + Output
Push-pull, Light-on + Dark-on
SRT
Sensing range typ. Max.
mm
SA
Sensitivity adjustment
TR
Temperature range
-5...+50 °C
R
Resolution
mm
LGH
Light grid height
mm
WG
Weight
g
ECCN
Custom tariff number
9031802
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models