Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
LRR-M18PA-NM - Photoelectric sensor
Bill of material
LRR-M18PA-NMK-10B
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Reflex
RM
Range max.
20...7000 mm
OR
Operating range
30...5500 mm
LS
Light source
LED, red 630 nm
H
Housing size
M18 mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
SFM
Switching frequency max.
1500 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models