Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
LRX-4X50-10X-501 - Photoelectric sensor
Bill of material
LRS-4050-104-501
ORDERNO
Part number
TYPE
Part reference
ROT
Rotation
°
PR
Product range
Standard sensors
OPR
Operating principle
Reflex
RM
Range max.
8000 mm
OR
Operating range
8000 mm
LS
Light source
LED, red 680 nm
H
Housing size
40 x 50 mm
HM
Housing material
PBTP
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
3-turn potentiometer
SFM
Switching frequency max.
1500 Hz
TR
Temperature range
-5...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models