Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
4-Post Rack Shelves - Fixed, 19" Rack Mount - Network Equipment Racks & Accessories
Bill of material
E2SH4P1920FB
PN
Part No.
E2SH4P1920FB
RW
Rack Width
19 Inch
RWMM
Rack Width
483 mm
ST
Shelf Type
FINISH
Finish
SD
Shelf Depth
Inch
SDMM
Shelf Depth
508 mm
WT
Weight
12.0 Lbs.
WTKG
Weight
5.4 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models