Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 12 Feed-Through Wireway, Nipple - Wireway
Bill of material
44-12FN1
PN
Part No.
SIZE
Size
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
L
Inch
LMM
L
25 mm
G1
Gauge (Body)
14
G2
Gauge (Flange)
10
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton B-Line
    B307 - Beam Clamp
    Eaton B-Line
    B132 - Cross Plate Connection
    Eaton B-Line
    B22 Telescoping Channel - Channels
    Eaton B-Line
    B441-22A - Beam Clamp
    Eaton B-Line
    B281M - POST BASE FOR B22-2PL
    Eaton B-Line
    B409 - Brackets
    Eaton B-Line
    B444 - Rod Support
    Eaton B-Line
    Fig. B218 Pipe Rollers-1/2" (15mm) to 8" (200mm) Pipe (TOLCO Fig. ROL-12) - Pipe Rollers & Roller Supports
    Eaton B-Line
    B516 - Snap-In Outlet Box
    Eaton B-Line
    B700-J4 - J-Hook
    Eaton B-Line
    B24 Channel & Combinations - Channels
    Eaton B-Line
    B261 - Knee Brace
    Eaton B-Line
    Type 12 Flange-Mount Disconnect Enclosures - Type 4, 12/13 Disconnect Enclosures
    Eaton B-Line
    B306 - Beam Clamp
Previews
3D
Dimension
2D
Download CAD models