Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 23 - Hanger for CPVC Plastic Pipe Double Fastener Strap (Cooper B-Line B3182) - Pipe Clamps
Bill of material
23-11/4 GLV
PN
Part No.
PS
CPVC Pipe Size
Inch
PSMM
CPVC Pipe Size
mm
FINISH
Finish
Pre-Galvanized
A
1.188 Inch
AMM
A
30.2 mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
MHS
Max. Hanger Spacing
Ft.
MHSM
Max. Hanger Spacing
m
FHHS
Fastener Hex Head Size
5/16 Inch
FHHSMM
Fastener Hex Head Size
7.9 mm
AWT
Approx. Wt./100
Lbs.
AWTKG
Approx. Wt./100
kg
LOD
Level of Details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model