You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Modelli CAD
Login
Registra
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Tutti i cataloghi
Ricerca Geometrica
Ricerca per Sketch
Variable Search
Cataloghi certificati
Per categorie
Per nazione
Secondo gli standard
Lingue disponibili per il catalogo:
English
English (United States)
EBMX2C-F0W1-015
Eaton Crouse-Hinds
Enclosures
For Hazard Area
Combo Starter
Powered by
Selezione modello CAD
{coopercrousehinds/enclosures/for_hazar_area/combo_starter/ebmx_combo_starter_asmtab.prj},{NB=EBMX2C-F0W1-015},{SERIES=EBMX},{FUNCTION=Combination Starter},{CF=F},{SS=0},{SM=Eaton},{LV=1},{BT=015},{LOD=},{PPATH=ebmx_combo_starter_asmtpl.prj}
Selezionare il prodotto desiderato secondo i criteri tecnici. Gli attributi selezionabili sono evidenziati con l'icona tabella. Le selezioni possono essere modificate cliccando sull'icona tabella o sul valore.
Aggiungi al confronto
Prodotti disponibili: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Clamped EBMXC Series - Explosionproof Combination Motor Starters
Bill of material
EBMX2C-F0W1-015
PN
Part No.
EBMX2C-F0W1-015
SERIES
Series
EBMX
FUNCTION
Function
Combination Starter
CF
Combo Starter Function
Full voltage, non-reversing starter, 120V coil, breaker, with CPT
Full voltage, non-reversing starter, breaker, without CPT
Full voltage, non-reversing starter, 120V coil, HMCP, with CPT
Full voltage, non-reversing starter, HMCP, without CPT
Full voltage, non-reversing starter, 120V coil, breaker, with CPT
Full voltage, non-reversing starter, breaker, without CPT
Full voltage, non-reversing starter, 120V coil, HMCP, with CPT
Full voltage, non-reversing starter, HMCP, without CPT
SS
NEMA Starter Size
0
1
2
3
4
0
1
2
3
4
SM
Starter Manufacturer
Eaton
LV
Line Voltage
120 VAC
240 VAC
480 VAC
600 VAC
120 VAC
240 VAC
480 VAC
600 VAC
BT
Trip
15A
20A
30A
40A
50A
70A
15A
20A
30A
40A
50A
70A
ES
Enclosure Size
Size 2
A
32.410
Inch
B
16.270
Inch
C
28.310
Inch
D
12.910
Inch
E
27.250
Inch
F
6.000
Inch
G
G drilled & tapped
3 NPT
G1
G w/reducer
2.5 NPT
J
3.120
Inch
K
3.370
Inch
W
Weight
126
lbs
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Richiesta d'Offerta