Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
FP
Bill of material
FP1F-5M-Z
CNSORDERNO
Order Number
SF
Switching Function
ON-(ON)
NOP
Number of Poles
RV
Rated voltage
0.4VA (DC28V Max.)
TS
Terminal Style
WP
Water Proof
Whole washing
CS
Contact Specs
Gold plated
CC
Color Cap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NIDEC COMPONENTS
    SA-7000
    NIDEC COMPONENTS
    CL-SB
    NIDEC COMPONENTS
    ST-4
    NIDEC COMPONENTS
    SD-1000/2000
    NIDEC COMPONENTS
    CT-6
    NIDEC COMPONENTS
    8N
    NIDEC COMPONENTS
    SM-31
    NIDEC COMPONENTS
    CRFS
    NIDEC COMPONENTS
    ST-32
    NIDEC COMPONENTS
    8A
    NIDEC COMPONENTS
    8C
    NIDEC COMPONENTS
    8B
    NIDEC COMPONENTS
    S-4000
    NIDEC COMPONENTS
    SM-42
Previews
3D
Dimension
2D
Download CAD models