Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
CP System
Description
FCGL IP68 - CPSFIX
Bill of material
FCGL-M126B
TYPE
Type
THREAD
Thread
SIZE
Size
COLOR
Color
PIMIN
mm
PIMAX
mm
S
mm
L1
9.0 mm
L
mm
PHD
mm
SW1
mm
SW2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    FCG IP68 - CPSFIX
    CP System
    FLN - CPSFIX
    CP System
    FEC IP66 - CPSFIX
    CP System
    TICG IP67 - CPSFIX
    CP System
    SLN - CPSFIX
    CP System
    PIC - CPSFIX
    Riegler
    Tee hose connectors
    VOSS
    Welding nipple with O-ring sealing, ISO 8434-1-WDNP Form A - Welding stud with tube centering ring
    VOSS
    T-couplings, S-series, ISO 8434-1-T - Tube connector on both sides according to DIN 2353 / ISO 8434-1
    CP System
    SPWC - CPSFIX
    VOSS
    Straight male stud couplings S-series, ISO 6149 - Thread: metric fine thread (ISO 6149), cylindrical, O-ring sealing
    WISKA
    MSKV - Cable glands with strain relief, MSKV, PG
    HARTING
    Acces. Special Cable Clamp EMC M20
Previews
3D
Dimension
2D
Download CAD models