Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
CP System
Description
TWCL IP67 - CPSFIX
Bill of material
TWCL-M16B
TYPE
Type
THREAD
Thread
SIZE
Tube Size
COLOR
Color
S
mm
L1
13.000 mm
L2
mm
L
mm
PH1
mm
PHD
mm
SW
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    TACL IP67 - CPSFIX
    CP System
    TWC IP68 - CPSFIX
    CP System
    TWOC IP55 - CPSFIX
    VOSS
    ORFS 90 ( ISO 12151-1 / ISO 8434-3 ) - Face seal Female Fittings
    CP System
    PWCL - CPSFIX
    VOSS
    MORFS 90 (ISO 12151-1 (ISO 8434-3)) - Face seal Female Fittings for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
    CP System
    TNCC IP67 - CPSFIX
    Flexa
    RQLB1 90-P - Plastic connector, quick-type, bend 90° outer thread, conically sealed
    FG INOX
    I.LM_G - ISO Threaded unions Conical seat  BW / MALE MACHINED UNIONS Stainless steel 316L
    CP System
    FCG IP68 - CPSFIX
    CP System
    SWC IP67 - CPSFIX
Previews
3D
Dimension
2D
Download CAD models