Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
RAILduct
Bill of material
SYDRRD-ST1000-D
PT
Part Type
1000mm Straight
PC
Product Code
SYDRRD-ST1000-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
LID
Lid Option
A
External Width (A)
455 mm
B
External Height (B)
300 mm
HELP
Click for more support & additional sizes
Click Here
C
Internal Width (C)
236 mm
D
Internal Height (D)
200 mm
E
Lay Length (E)
1000 mm
F
Overall Length (F)
1020 mm
W
Weight
9.3 kg
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models