Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Dirak
Description
6-1001DST - DST Bridge Handle
Bill of material
413-9003.00-00027
BESTNR
Order number
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
L
Length
mm
K
Cover
INFO
HTML Online
Product page DIRAK.com
L1
Length
mm
L2
Length
mm
H
Height
mm
H1
Height
mm
B
Width
mm
MA
Installation type
tool-less
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-1031 - Bridge Handle
    Dirak
    1-083 - Quarter-Turn, with 12mm Housing
    Dirak
    6-1000.01 - Bridge Handle PA
    Dirak
    3-150 - Swinghandle for Rod-Latch
    Dirak
    2-090DST - DST Swinghandle RS PrC for Profile-Cylinder
    Dirak
    1-078 - Compression Latch short axis
    Dirak
    4-161DST - DST Hinge Pr05 180°
    Dirak
    5-154 - Clip-on Sealing Profiles
    Dirak
    4-264DST - DST Hinge 63x50 Pr01 180°
    Dirak
    4-182.03DST - DST Hinge Pr05 180°
    Dirak
    1-083DST - DST Quarter-Turn Pr32x20 L18
    Dirak
    2-079DST - DST Swinghandle RS 110
    Dirak
    5-153 - Clip-on Sealing Profiles
    Dirak
    6-1000 - Bridge Handle PA
Previews
3D
Dimension
2D
Download CAD models