Catalog navigation
CAD model selection
Selectable products: 278
HELP_VARIABLE
Company
D-M-E
Description
FM50 - A and B plates - DME
Bill of material
FM502462960861730
REF
Catalog Number
SR
Series
D
Diameter D
mm
AX
Width AX
mm
L
Length L
mm
S
Thickness S
mm
DC
Diameter DC
mm
DTC
Diameter DTC
mm
PT
Height PT
6.3 mm
AC
Seat Columns
mm
LC
Length LC
mm
AV
Seat Threads
mm
LV
Length LV
mm
K
Clamp Slot
mm
KD
Clamp Slot Depth
mm
KW
Clamp Slot Angle
45 °
NK
Number of K slots
2
J
Height J
mm
M
Thread M
T
Thread Depth T
mm
T1
Thread hole depth T1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models