Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
Cashew Gate Inserts GTR 10mm - Cashew Gate Inserts
Bill of material
GTR-10-10
PARTNO
Catalog Number
D1
Length
10 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
4 mm
M
Thread
4 mm
VHF
Weight
g
VRF
Weight
g
VLF
Weight
g
INFO
Catalogue page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part