Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Dodge
Description
F Type - QD Bushing
Bill of material
120554
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
30.000 Lb-in
A
1.00 Inch
B
B Diameter
4.43 Inch
CI
C Hub Dia.-CI 30 Iron
7.75 Inch
CS
C Hub Dia.-Steel
7.25 Inch
D
D Diameter
6.63 Inch
E
3.75 Inch
F
2.50 Inch
G
0.34 Inch
WEIGHT
Average Weight
14 Lbs
BC
Bolt Circle
5.63 Inch
NS
Number of Screw
3
SS
Screw Size
9/16x3-5/8 Inch
ST
Screw Torque
900 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.28 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
3.10 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
4.13 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
5.94 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
4.18 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
6.00 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
5.50 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
7.31 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models