Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Dodge
Description
F Type Metric - QD Bushing
Bill of material
120152
PN
Part Number
BS
Bushing Symbol
MAT
Material
Steel
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
3390 Nm
A
25.4 mm
B
B Diameter
115.5 mm
CI
C Hub Dia.-CI 30 Iron
196.9 mm
CS
C Hub Dia.-Steel
184.2 mm
D
D Diameter
168.4 mm
E
95.3 mm
F
63.5 mm
G
8.6 mm
BC
Bolt Circle
142.9 mm
NS
Bolt Quantity
3
SS
Bolt Size
M14x2 mm
BL
Bolt Lenght
100 mm
ST
Bolt Torque
100 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
32.512 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
78.74 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
104.902 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
150.876 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
106.172 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
152.4 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
139.7 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
185.674 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models