Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Dodge
Description
Taper Bushed Reducer 4207H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T4242NRAM1M7371143T439_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
439 mm
CMAX
Center Distance Max.
536 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
227 mm
B
42 mm
C
98 mm
D
36 mm
E
140 mm
F
Dia (F)
35h8 mm
KEY
Key
10x8x110 mm
H
128 mm
J
33 mm
K
114 mm
L
37 mm
M
144 mm
N
332 mm
P
128 mm
Q
121 mm
R
R Bolt
M12 mm
S
101.6 mm
T
737.000 mm
U
422 mm
V
211 mm
W
186 mm
X
512 mm
Y
187.5 mm
Z
26 mm
CC
161 mm
GG
123 mm
HH
45 mm
PP
263 mm
UU
346 mm
VV
173 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models