Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVE-ALM
Bill of material
FP-50-00155
NR
Order number
FP-50-00155
T
Product name
LVE-ALM
LP
Number of light grids
1
D
Dimensions L/W/H
124x126x60 mm
G
Weight
180 g
IP
Degree of protection
IP00
U
Operating voltage
24 VDC
DO
Digital output (basic module)
1
DIO
Digital IO (basic module)
3
DI
Digital input
1
EXT
Extension module
6 signaling bars
CAN
CAN-Bus interface
N
SI
Service interface
RS232
NAL
Number of indicator profiles
6
INT
Data interface
RS232 / Digital 4
NK
Compliance
ROHS / REACH / CE / cCSAus
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models