Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVE-PBI
Bill of material
FP-50-00158
NR
Order number
FP-50-00158
T
Product name
LVE-PBI
LP
Number of light grids
1
D
Dimensions L/W/H
163x126x60 mm
G
Weight
260 g
IP
Degree of protection
IP00
U
Operating voltage
24 VDC
DO
Digital output (basic module)
1
DIO
Digital IO (basic module)
3
DI
Digital input
1
EXT
Extension module
Profibus
CAN
CAN-Bus interface
N
SI
Service interface
RS232
NAL
Number of indicator profiles
0
INT
Data interface
Profibus / Digital 4
NK
Compliance
ROHS / REACH / CE / cCSAus
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Duometric
    LVE-ALX
    Duometric
    LVE-PNI
    Duometric
    LVB-24VDC
    Duometric
    LVE-O16
    Duometric
    LVB
    Duometric
    LVX-O16
    Duometric
    LVX-PNI
    Duometric
    LVX
    Misumi
    HFSP8-10050, HFSP8-9045, GFSP8-10050, GFSP8-9045 - Special Use:HFS8 Series -Aluminum Extrusion with Milled Surfaces/Rectangle (Horizontal)-
    Duometric
    LVE-ALM
    Misumi
    HFSP6-6030, HFSP6-9030, HFSP6-10050, HFSP6-9060, EFSP6-30030, GFSP6-6030 - HFS6 Series -Parallel Chamfered Extrusions-
Previews
3D
Dimension
2D
Download CAD models