Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
LVE-PNI
Bill of material
FP-50-00216
NR
Order number
FP-50-00216
T
Product name
LVE-PNI
LP
Number of light grids
1
D
Dimensions L/W/H
163x126x60 mm
G
Weight
260 g
IP
Degree of protection
IP00
U
Operating voltage
24 VDC
DO
Digital output (basic module)
1
DIO
Digital IO (basic module)
3
DI
Digital input
1
EXT
Extension module
ProfiNET
CAN
CAN-Bus interface
N
SI
Service interface
RS232
NAL
Number of indicator profiles
0
INT
Data interface
ProfiNET / Digital 4
NK
Compliance
ROHS / REACH / CE / cCSAus
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models