Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton BIM
Description
NLE - Pendant Light Fittings for Ex-Areas Zone 2 and 21
Bill of material
CCL1507138A(300)
CNSORDERNO
Item no.
LODLEVEL
LOD Level
SYSOO
System of Origin
HPM
O
Owner
Electrical Sector EMEA CHD-LF Light Fittings (AMER, CHD EMEA EB)
IML
Initial maintenance language
English
OMID
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
CN
Catalog Number
BMESHORTEN
BMECat Short Description (English)
NLE - Your Reliable LED Power Light Pendant Light Fittings for Ex-Areas Zone 2 and 21
BMELONGEN
BMECat Long Description (English)
KBUEN
Keywords Business Unit (English)
LED; lamp; LED lamp; ex; explosion protected; NLE;
BMESHORTGE
BMECat Short Description (German)
NLE - Ihre zuverlässigen LED Power Light Pendelleuchten für die Ex-Bereiche Zone 2 und 21
BMELONGGE
BMECat Long Description (German)
Spannung: 100 - 240 V AC / 108 - 250 V DC; Frequenz: 50 Hz / 60 Hz; Durchgangsverdrahtung: Ja, einseitig; Anschlusspunkte: 2x 6 Klemme 6mm²; Lumen: 3188lm; Lichtfarbe: 5700K; Farbwiedergabe-Index: >70; Zulässige Umgebungstemperatur: -40°C bis +55°C; Schutzart: IP66; Schutzklasse: I; Schutzabdeckung: Gehärtetes Klarglas; Gewicht: 5 kg; Abmessungen: 250 x 250 x 147 mm; Kabeleinführung: Metallgewinde 2 x M25 mit 1 x Kunststoffstecker
KBUGE
Keywords Business Unit (German)
LED; Leuchte; LED leuchte; ex; explosionsgeschützt; NLE;
EAN
-
UPC
-
ICEN
Image Center (Native file, English)
-
ILEN
Image L (Native file, English)
-
IREN
Image R (Native file, English)
-
IOEN
Image Other (Native file, English)
-
SIMG
Standard image (300x300, English)
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/images/crouse-hinds-NLE.jpg
LCB
Last changed by (PIM)
-
HPDEN
Hyperlink Product Data (English)
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/catalog-pages/crouse-hinds-nle-led-catalog-page-en.pdf
HPDGE
Hyperlink Product Data (German)
-
OREN
Other remarks (English)
-
XDIST
X-distr.chain stat
-
PIMS
PIM Status
-
COPIM
Created on (PIM)
-
CBPIM
Created by (PIM)
-
PDHS
PDH Status
-
PC
Public Consumption
-
ETIMR
ETIM Required
-
SFM
Status Feature Maintenance (ETIM-8-Current)
-
SA
Structure assignments (ETIM-8-Current)
EC001952
EF000441
Adjustable
No
EF008157
Beam angle
Wide beam 41-80°
EF009350
Colour of light
White
EF009346
Colour temperature
- K
EF000085
Conductor cross section
6 mm^2
EF000124
Connection type
Screwed terminal
EF009482
Constant light output (CLO)
-
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF012487
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
-
EF016286
Exchangeable control gear
Yes
EF015691
Failure rate at median useful life of 50,000 hrs at 25 °C ambient (tq)
- %
EF008404
For Ex-Zone dust
21, 22
EF005728
For Ex-zone gas
2
EF001456
Height/depth
- mm
EF012489
Highest energy efficiency class of the exchangeable lamp
-
EF004293
Impact strength
IK10
EF000048
Lamp holder
-
EF002423
Lamp type
LED exchangeable
EF012150
LED nominal current at constant current
- mA
EF001438
Length
- mm
EF012170
Light distributor
-
EF012490
Lowest energy efficiency class of the exchangeable lamp
-
EF015687
Lumen maintenance at median useful life of 50,000 hrs at 25 °C ambient (tq)
-
EF004284
Material cover
Glass transparent
EF001596
Material housing
Aluminium
EF015534
Max. number of luminaires per miniature circuit breaker B16
-
EF015533
Max. number of luminaires per miniature circuit breaker C16
-
EF009347
Max. system power
- W
EF000003
Mounting method
Wall-/ceiling mounting
EF005127
Nominal voltage
100|240 V
EF001391
Number of poles
6
EF000015
Outer diameter
- mm
EF025740
Power factor
0.9
EF000004
Protection class
I
EF012090
Rated ambient temperature according to IEC62722-2-1
-40|55 °C
EF011870
Rated life time L70/B50 at 25 °C
100000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
- lm
EF000280
Suitable for lamp power
- W
EF006436
Suitable for number of lamps
-
EF000381
Type of control gear
-
EF011868
Type of wiring
-
EF000187
Voltage type
AC/DC
EF000008
Width
- mm
EF007556
With control gear
Yes
EF005905
With light source
Yes
LDT
nle_5l_5700k_clear_glass.ldt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models