Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EGIS
Description
LUT - Rails de guidage LUT
Nomenclature
EGIS - LUT 6035x400 T10 25/50/25
TYPE
Type
H
0/-0.2
mm
L
mm
Enter value for L
mm
cm
inch
ft
FORMT
L1
25.0 mm
LA
50 mm
L2
25.0 mm
H1
mm
B
mm
B1
mm
B2
mm
B3
mm
V1
V2
T10 / T03
H2
mm
H3
mm
H4
mm
LMAX
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models