Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VLSK-p - ELESA-Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 p-M10x20-F
CODE
Code
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6g
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
l
20 mm
DIM06
l2
17 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models