Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa
Description
CFI. - ELESA-Double Hinges
Bill of material
Double Hinges CFI.60-45/45 SH-6(00)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
ROT1
Rotation
°
DIM01
B
mm
DIM02
L
36 mm
DIM03
b3
mm
DIM04
b4
mm
DIM05
f1
mm
DIM06
f2
mm
DIM07
f3
mm
DIM08
f4
mm
DIM09
f5
mm
DIM10
H
16 mm
DIM11
h1
8 mm
DIM12
d
8 mm
DIM13
a
90°
DIM14
ß
DIM15
d3
6.5 mm
DIM16
d4
12.5 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models