Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCV-E-STL-AX - Oil electrical level indicators
Bill of material
Oil electrical level indicators HCV.127-E-STL-AX-NO-M12
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
f
127
DIM02
Ø d G7
M12
DIM03
A
21.8
DIM04
B
20
DIM05
C
31
DIM06
H
25.5
DIM07
L
201.5
DIM08
e
97
DIM09
l
50
DIM10
l1
30
DIM11
l2
29
DIM12
m
28
DIM13
d'-0.2
12.5
DIM14
f'±0.2
127
DIM15
C #
12 N*m
WEIGHT
Weight
223 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models