Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBS+x SOFT - Two-volume revolving handle
Bill of material
Two-volume revolving handle EBS.48 SOFT+x-M10
PARTNUMBER
Code
247051
DESCRIPTION
Description
EBS.48 SOFT+x-M10
DIM01
D
48 mm
DIM02
L
66 mm
DIM03
d6g
M10
DIM04
d1
35 mm
DIM05
l
17 mm
DIM06
l1
23 mm
DIM07
S
5 mm
WEIGHT
Weight
100 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models