Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CKE. - Locking bolt
Bill of material
Locking bolt CKE.40 CH-5
PARTNUMBER
Code
DESCRIPTION
Description
POS
Position
mm
DIM01
B
53.5 mm
DIM02
L
40 mm
DIM03
L1
18 mm
DIM04
L2
26 mm
DIM05
L3
4 mm
DIM06
L4
30 mm
DIM07
F
26 mm
DIM08
f1
38 mm
DIM09
f2
mm
Enter value for DIM09
f2
mm
cm
inch
ft
DIM10
H
31 mm
DIM11
h1
26 mm
DIM12
h2
12 mm
DIM13
h3
17.5 mm
DIM14
d
mm
DIM15
d1
mm
DIM16
h4
mm
DIM17
h5
mm
DIM18
H.
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models