Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-PB - Mounting base for hinged joints
Bill of material
Mounting base for hinged joints TCC-PB-30-E-C33
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
75 mm
DIM02
H
54 mm
DIM03
d2
6.5 mm
DIM04
f' ±0.2
60 mm
DIM05
H1
7.5 mm
DIM06
h2
32.5 mm
DIM07
l1
40 mm
DIM08
l2
20 mm
DIM09
S
M8 mm
DIM10
C
12 N*m
DIM11
M2
N*m
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models