Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 333.6 - Stainless Steel-Tubular handles
Bill of material
Stainless Steel-Tubular handle GN 333.6-28-300
PARTNUMBER
E+G PARTNUMBER
D1
28 mm
L
Length ±0,5
mm
B1
25 mm
B2
14 mm
B3
50 mm
B4
66 mm
D2
M8
H1
50 mm
H2
66 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models