Catalog navigation
CAD model selection
Selectable products: 616
HELP_VARIABLE
Company
Elettrotec
Description
PTE - Pressure sensor
Bill of material
PTE20GAIWMR14
CODE
Code
RNG
Pressure range
SCTY
Pressure type
MDL
Model
CRP
Body material
W - Acciaio AISI316
CNN
Electric connection
FLT
Process connection
POVER
Over pressure
bar
PBURST
Burst pressure
bar
TENS
Voltage
24 V (dc)
PRCSN
Accuracy
?1 %FS
TFMIN
Medium Minimum temperature
-25 °C
TFMAX
Medium Maximum temperature
125 °C
TENVMIN
Ambient Minimum temperature
-25 °C
TENVMAX
Ambient Maximum temperature
100 °C
IP
IP Protection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models