Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Elettrotec
Description
PTL - Low cost pressure sensor
Bill of material
PTL200GAVWTR14
CODE
Code
RNG
Pressure range
SCTY
Pressure type
G - Relative pressure
MDL
Model
CRP
Body material
W - S.S.316
CNN
Connector type
FLT
Process connection
R14 - G1/4 BSPP parallel
POVER
Over pressure
bar
PBURST
Burst pressure
bar
TENS
Voltage
24 V (dc)
PRCSN
Accuracy
≤1 %FS
TMIN
Minimum temperature
-25 °C
TFMAX
Medium Maximum temperature
100 °C
TENVMIN
Ambient Minimum temperature
-25 °C
TENVMAX
Ambient Maximum temperature
100 °C
TFMIN
Medium Minimum temperature
-25 °C
IP
IP Protection
IP65
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models