Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 18-113 - Anneau de levage à double articulation taraudé, charges lourdes, inox
Nomenclature
Emile Maurin 18-1130-30
REF
Référence
ROT
°
CMU
(T)
D1
D2
70 mm
L1
66 mm
L2
66 mm
L3
145 mm
L4
73 mm
L5
31 mm
H1
139 mm
H2
104 mm
H3
29 mm
S
50 mm
POIDS
5.4 kg
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models